No, there are too many factors to consider: the instruments, the output loading conditions, the manner in which the “trip point” is approached (and ultimately exceeded) and the quiescent operating condition of the power supply.
Applies to: 6641A, 6642A, 6643A, 6644A, 6645A, 6651A, 6652A, 6653A, 6654A, 6655A, 6671A, 6672A, 6673A, 6674A, 6675A, 6680A, 6681A, 6682A, 6683A, 6684A, 6690A, 6691A, 6692A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |